SB6000 Industrial Shock Block® for Personnel Protection Series - Littelfuse SB6000 Industrial Shock Block® Provides Maximum Personnel Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Special-Purpose Ground-Fault Circuit Interrupter (SPGFCI), Class C and Class D
The Industrial Shock Block® SB6000 series is a personnel protection device designed to meet the requirements for special-purpose GFCIs defined by UL 943C. This standard outlines GFCI classes specifically designed for use in industrial facilities. Class C GFCIs are intended to be used on three-phase systems where the line-to-line voltage is 480 V or less with a trip level of 20 mA, while Class D GFCIs are intended to be used on 600 V systems. The Industrial Shock Block includes an automatic self-test feature and is compliant with the UL 1998 Software in Programmable Components standard.

Ground-Fault Circuit Interrupter (GFCI), Class A
The Shock Block is available as a Class A GFCI, allowing commercial kitchens, construction sites, and other non-dwelling units with wet areas to meet NEC 210.8(B) for their three-phase loads up to 100 A.

Equipment Ground-Fault Protective Device (EGFPD)
Industrial Shock Block is also available with adjustable protection settings as an EGFPD. The EGFPD models can be set to trip at 6 mA or from 10–100 mA in increments of 10 mA. This offers more flexibility since GFCI devices are not allowed to have an adjustable trip level.

Ratings and Models
Industrial Shock Block (GFCI & EGFPD) is available for three-phase voltages from 208 to 600 V with a maximum full-load current of 100 A and a built-in, overcurrent protection supplied by Littelfuse Class T fuses. The power system can be either solidly or high-resistance grounded, and the load must be three-phase without a neutral. Two options for enclosures are available: UL-recognized, open-chassis models are available for installation in existing electrical enclosures, and UL-listed enclosed models include a NEMA-4X enclosure for stand-alone installations.

Ground Wire (Load-Ground) Monitor
The Industrial Shock Block also monitors the ground wire (load-ground) connection between the Industrial Shock Block and load. This is a required feature for Class C and D GFCI devices and is recommended for Class A GFCI and EGFPD devices. If the connection is broken, the Industrial Shock Block will trip and provide an alarm by changing the state of the alarm contacts. This monitoring circuit includes an extra wire (pilot wire) between the Industrial Shock Block and load (since the monitoring current is low, only a small wire is required). At the load, the pilot wire is connected to a termination device. The other end of the termination device is connected to the load ground (typically the enclosure).

Features

  • UL 943 inverse time trip curve
  • Minimum trip time <20 msec
  • Fixed 6 mA (UL 943) or 20 mA (UL 943C) trip level
  • Selectable trip levels (EGFPD)
  • UL 943C ground monitor/interrupt
  • Undervoltage, brownout, chatter detection
  • 3 x Class T 600 V incoming fuses
  • Conformal coating
  • Operator interface
  • Auxiliary contact
  • Automatic self-test
  • Motor starter

FEATURES

BENEFITS

UL 943 inverse time trip curve

Detects and interrupts to protect people and reduce the probability of nuisance tripping

Minimum trip time less than 20 msec Reduces the risk of ventricular fibrillation for leakage current of 250 mA and above
Fixed 6 mA (UL 943) or 20 mA (UL 943C) trip level Personnel protection for industrial and commercial systems on loads up to 100 A
Selectable trip levels (EGFPD) Provides extra safety when a customer is able to operate with a setting below 20 mA (GFCI) and the settings above 20 mA can reduce nuisance tripping on systems with high leakage current

UL 943C ground monitor/interrupt

Protects from shock by tripping if continuity of ground wire between Industrial Shock Block and load is broken

Undervoltage, brownout, chatter detection

Ensures proper operation and prolongs the internal contactor lifetime

3 x Class T, 600 V incoming fuses

The fuses provide overcurrent protection for a 100 A circuit and a higher short-circuit current rating (SCCR) of 50 kA
Undervoltage, brownout,
chatter detection
Ensures proper operation and prolongs the internal contactor lifetime
Conformal coating Internal circuits are protected against corrosion and moisture, yet still repairable
Operator Interface Shows unit status, alarm types, percentage of leakage current, and allows for Test and Reset capabilities
Auxiliary contact Provides a normally-open contact for remote indication
Automatic self-test All units include an automatic self-test feature
Motor starter Allows the user to start and stop the motor from the interface

Access specifications, certifications, check availability and order parts below

Catalog #Conformally coatedDimensionsFrequencyGF Trip Level ARelay Contacts ConfigRelay
Contact
Operating
System typeSupply
Voltage
VAC
SamplesCompare
SB6100-000-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)6020One Form A (N.O.)Fail-safeGrounded208Order
SB6100-001-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)6020One Form A (N.O.)Fail-safeGrounded208Order
SB6100-010-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded208Order
SB6100-011-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded208Order
SB6100-020-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)600.006One Form A (N.O.)Fail-safeGrounded208Order
SB6100-021-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)600.006One Form A (N.O.)Fail-safeGrounded208Order
SB6100-100-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)6020One Form A (N.O.)Fail-safeGrounded240Order
SB6100-101-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)6020One Form A (N.O.)Fail-safeGrounded240Order
SB6100-110-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded240Order
SB6100-111-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded240Order
SB6100-200-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)6020One Form A (N.O.)Fail-safeGrounded480Order
SB6100-201-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)6020One Form A (N.O.)Fail-safeGrounded480Order
SB6100-210-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded480Order
SB6100-211-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded480Order
SB6100-300-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)6020One Form A (N.O.)Fail-safeGrounded600Order
SB6100-301-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)6020One Form A (N.O.)Fail-safeGrounded600Order
SB6100-310-0Standard17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded600Order
SB6100-311-0Standard17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)606~ 10-100 in increments of 10One Form A (N.O.)Fail-safeGrounded600Order

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.